IESNA:LM-63-2002
[TEST]P1055278
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H1005D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1088
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1196.3 1182.6 1177.1 1167.4 1153.7 1135.8 1115.2 1091.8 1064.3 1034.1
1001 966.7 928.2 891 851.2 809.9 767.3 726 682 636.7
592.7 548.7 504.6 460.6 416.6 375.4 331.4 284.6 240.6 198
156.8 116.9 79.8 46.8 16.5 0 0
1196.3 1200.4 1188.1 1167.4 1138.6 1100.1 1054.7 1003.8 948.8 888.3
825 759 690.3 624.3 554.2 488.1 420.8 357.5 292.9 233.8
181.5 133.4 89.4 63.3 49.5 38.5 26.1 16.5 9.6 5.5
2.8 1.4 0 0 0 0 0
1196.3 1183.9 1157.8 1111.1 1046.4 970.8 888.3 796.2 694.4 591.3
490.9 398.8 306.6 229.6 160.9 99 60.5 48.1 37.1 27.5
19.3 12.4 8.3 5.5 2.8 2.8 1.4 1.4 1.4 1.4
1.4 0 0 0 1.4 1.4 0
1196.3 1181.2 1135.8 1065.7 973.5 867.7 752.2 627 499.1 385
280.5 192.5 114.1 61.9 48.1 35.8 26.1 17.9 11 6.9
4.1 2.8 2.8 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 0
1196.3 1182.6 1135.8 1051.9 952.9 834.7 699.9 566.5 435.9 317.6
215.9 132 67.4 49.5 37.1 27.5 19.3 12.4 6.9 4.1
2.8 1.4 1.4 1.4 0 1.4 0 0 0 0
0 0 0 0 0 0 0
